Page top

Primary Contents

Question

What should I use to extend the lead wires of the platinum resistance thermometer?

Answer



Use commercially available lead wires. Make sure that the three lead wires for extension have the same resistance and are the same length.

Note:Extension lead wires are not available from OMRON.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ