![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
How do I wire ES2-THB Temperature/Humidity Sensors and Controllers?
Answer
Signal Line Color
There are six lines from ES2-THB: white, yellow, green, brown, red, and black.
Typical Connections to the Controllers
Wiring for E5CS Temperature Controllers are marked on the plug-in terminals.
Be careful, because the terminal block model has different terminal numbers.
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer