Page top

Primary Contents

Question

What power supply should be used for ES2-THB Temperature/Humidity Sensors and ES2-HB Humidity Sensors?

Answer



A 24-VDC power supply with a maximum ripple voltage of 2% p-p.

See whether the 24 VDC Output Power Supply Unit can be used for your application.

ES2-THB and ES2-HB consume less than 10 mA of current.

Select a Power Supply Unit with sufficient capacity for the number of Sensors connected.

Example:

S8VS-01524 Switch Mode Power Supplies (Input: 100 to 240 VAC, Output: 24 VDC, 0.65 A)
S82K-00324 Switch Mode Power Supplies (Input: 100 to 240 VAC, Output: 24 VDC, 0.13 A)

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ