Page top

Primary Contents

Question

Can ES1B Infrared Thermosensors measure the temperature difference between two locations?

Answer



Yes. Refer to the following connections diagram.

Either a 12 VDC or 24 VDC power supply is required for ES1B.

To measure the temperature difference between two locations, use two isolated power supplies.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ