Page top

Primary Contents

Question

What Emergency Stop Switches are available?

Answer



*Catalogs for each model can be downloaded from the OMRON Industrial Automation.

http://www.ia.omron.com/product/35.html

ModelAppearanceFeaturesSafety
Category
Certified
Standard No.
Application
Standard
No.
Certified
Body
A165E
Emergency
Stop Switch
Same length as the 16-dia. Short-body A3B Switch and allows mounting or dismounting of the Switch Unit.
Operation Unit design remains the same as previous models.
Large terminals for easy wiring.
Switch Unit can be easily mounted or dismounted using a special tool.
4EN60947-5-1
UL508
CSA C22.2 No.14
---ANCO
UL
UL (cUL)
A22E
Emergency
Stop Switch
Easy mounting or dismounting of the Switch Unit from the Operation Unit using a lever (provided).
Not only round or forked crimp terminals, but also single wires can be connected to the Switch.
Safety lock mechanism provided for the first time for 22-dia. models.
Applicable to 22-dia. or 25-dia. panel cutout. Oil-resistant to IP65. (Use A227-R25 for 25-dia. cutout.)
Employs a three-tier terminal block (for lighted type) for easy wiring in narrow spaces.
4EN60947-5-1
UL508
CSA C22.2 No.14
---ANCO
UL
UL (cUL)

Recommended Products

D4N

Upgraded Safety Limit Switches Based on the Popular D4D, Providing a Full Lineup Conforming to International Standards

F3SJ Ver.2

The updated F3SJ is even easier to use.

OS3101

Operator Presence Detection in Work Areas with Complex Shapes.

Other Emergency Stop Switches FAQ