![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
How can a DC current of 1,000 A be measured with a K3NX Digital Panel Indicator?
Answer
Use an SDV-SH1000 Shunt, read the converted DC voltage signal at the K3NX, and scale the read value for display on the K3NX.
Note: OMRON has a wide range of Shunts available, with rated currents ranging from 5 A to 1,000 A.
The Shunt is a resistor that converts the DC current to a DC voltage.
Setting Examples:
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer