![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What is Moving Average?
Answer
Each time a reading is sampled, the last n samples (including the new reading) are averaged and displayed. The new average is related to the previous average.
This function can eliminate periodic noise superimposed on the input signal.
The number of samples can be selected for the moving average.
In the K3HB-X, K3HB-V, K3HB-S, K3HB-H, and K3HB-R Digital Panel Indicators, the number of samples can be set to 2, 4, 8, 16, …, 512, or 1,024 samples.
Applicable models: K3HB-X, K3HB-V, K3HB-S, K3HB-H, and K3HB-R
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer