Page top

Lead Contents

FAQ02198 of General Purpose Relays FAQ

FAQ No. FAQ02198

Primary Contents

Question

Which Sockets and Hold-down Clips can be used for each Relay?

Answer



Common combinations are shown in the following table.

RelaySocket
(track mounting)
Contact rated
carry current
Hold-down Clip
MY2, MY2NPYF08A5 APYC-A1
MY3, MY3NPYF11A5 APYC-A1
MY4, MY4NPYF14A3 APYC-A1
MY2KPYF14A3 APYC-A1
LY1,LY1NPTF08A (See note1.)15 APYC-A1
LY2,LY2NPTF08A10 APYC-A1
LY3,LY3NPTF11A10 APYC-A1
LY4,LY4NPTF14A10 APYC-A1
G7TP7TF-055 A (for output)The Socket hooks into place
G2APYF14A3 A (2 A for plastic-sealed models)PYC-A2
G2AKPYF14A3 APYC-A2
MK2PPF083A5 APYC-A1
MK3PPF113A3 APYC-A1
MK2KPPF113A5 APYC-A1
MK2P-IPF083A-E10 APYC-A1
MK3P-IPF113A-E5 APYC-A1
MM2P8PFA7.5 AThe Socket hooks into place
MM3P11PFA7.5 AThe Socket hooks into place
MM4P14PFA15 AThe Socket hooks into place
MM2KP11PFA5 AThe Socket hooks into place
G7L-1A-TP7LF-0630 AThe Socket hooks into place
G7L-2A-TP7LF-0625 AThe Socket hooks into place
G7KPTF14A3 APKC
G4G8PFA15 AThe Socket hooks into place
G2R-1-S (See note2.)P2RF-055 AThe Socket hooks into place
G2R-2-S (See note2.)P2RF-083 AThe Socket hooks into place

Note:

1.When using these Sockets with LY1 or LY1N General-purpose Relays and the current exceeds 10 A, connect terminals 1 and 2, 3 and 4, and 5 and 6.

2.Only this type of plug-in terminal is compatible with G2R General-purpose Relays Socket. It cannot be connected to PCB terminals, such those on G2R-1 or G2R-2A PCB.

Recommended Products

MY

New Latching Levers for Circuit Checking Added to Our Best-selling MY General-purpose Relays

LY

Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ