Page top

Lead Contents

FAQ02756 of General Purpose Relays FAQ

FAQ No. FAQ02756

Primary Contents

Question

Can 4-pole LY4 General-purpose Relays switch 10 A?

Answer



The contact ratings per pole are described below.

For example, for a 110-VAC or 24-VDC Relays are used with a resistive load, the contacts can switch 10 A, but if the load is inductive, a 110-VAC Relays can switch only 7.5 A, and a 24-VDC Relays, only 5 A (not 10 A).

LY4-series Contact Ratings (Check whether the specifications are suitable.)

Type

Load
4 poles
Resistive loadInductive load
(cos Φ = 0.4, L/R = 7 ms)
Contact TypeSingle
Contact materialAgCdO
Rated load110 VAC 10 A
24 VDC 10 A
110 VAC 7.5 A
24 VDC 5 A
Rated carry current10 A
Maximum switching voltage250 VAC
125 VDC
Maximum switching current10 A10 A

Recommended Products

MY

New Latching Levers for Circuit Checking Added to Our Best-selling MY General-purpose Relays

LY

Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ