Page top

Lead Contents

FAQ02768 of General Purpose Relays FAQ

FAQ No. FAQ02768

Primary Contents

Question

Do you have any Relays that can be used with a 12-VDC input and 200-VAC load?

Answer



Yes, MY2N DC12 General-purpose Relays has 2 contact poles (contact form: DPDT) and an indicator.

Contact Rating (Check whether the specifications are suitable.)

LoadResistive loadInductive load
(cos Φ = 0.4, L/R = 7 ms)
Rated load220 VAC 5 A
24 VDC 5 A
220 VAC 2 A
24 VDC 2 A
Rated carry current5 A
Maximum switching voltage250 VAC 125 VDC
Maximum switching current5 A
Contact formDPDT
Contact structureSingle
Contact materialAg

Recommended Products

MY

New Latching Levers for Circuit Checking Added to Our Best-selling MY General-purpose Relays

LY

Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ