Page top

Lead Contents

FAQ02782 of General Purpose Relays FAQ

FAQ No. FAQ02782

Primary Contents


Do you have Relays that can hold the contacts?


Yes, there are Latching Relays, such as those in MY2K Series General-purpose Relays.

MY2K Series Contact Rating (Check whether the specifications are suitable.)

LoadResistive loadInductive load
(cos Φ = 0.4, L/R = 7 ms)
Rated load220 VAC 3 A
24 VDC 3 A
220 VAC 0.8 A
24 VDC 1.5 A
Rated carry current3 A
Maximum switching voltage250 VAC, 125 VDC
Maximum switching current3 A3 A
Contact mecharismSingle
Contact materialGold plated + Ag

Latching Relays have a set coil to turn the Relays ON, and a reset coil to turn them OFF.

There are Latching Relays other than those in MY2K Series such as G2AK, MKK, and MMK General-purpose Relays.

Recommended Products


New Latching Levers for Circuit Checking Added to Our Best-selling MY General-purpose Relays


Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ