Page top

Primary Contents

Question

What kind of functions does the ThermoTools provide?

Answer



ThermoTools is a software utility for setting the parameters of Temperature Controllers and Digital Panel Indicators. Most of the parameters that are set using the front panel keys of these devices can be set with a personal computer using ThermoTools.

The utility also has an online data logging function for collecting data and a data log preview function for displaying data trends. However, because these are simplified functions, they are not suited for permanent connection.

Logged data can be saved either as a text file or a CSV file.

Applicable models: ESTT ThermoTools Support Software

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Digital Panel Indicators FAQ