![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Can Support Software "ThermoTools" be connected to a USB port?
Answer
It can be connected to a USB port by using the K3SC Interface Converter. Refer to the following Website for details:
http://www.ia.omron.com/product/44.html
Note:The K3SC does not come with a USB cable. Use a commercially available USB cable or the OMRON XM7Z-200AB-FC2.
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer