Page top

Lead Contents

FAQ03402 of General Purpose Relays FAQ

FAQ No. FAQ03402

Primary Contents

Question

Do you have any General-purpose Relays with a rated coil voltage of 380 or 400 VAC?

Answer



Relays can be used for a rated coil voltage of up to 200 VAC, and Contactors can be used for up to 400 VAC. There are no Relays with a rated coil voltage of over 240 VAC.
To operate at 400 VAC, use a transformer to reduce the voltage or use Contactors.

Recommended Products

MY

New Latching Levers for Circuit Checking Added to Our Best-selling MY General-purpose Relays

LY

Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ