Page top

Primary Contents

Question

What Controllers can be used with ES2-THB Temperature/Humidity Sensors?

Answer



Humidity

The humidity output of ES2-THB is a 1 to 5-V linear output for a humidity of 0% to 100%.
Select a Temperature Controller that supports a 1 to 5-V input, and set the input range to 1 to 5 V for the Controller.

Connectable Controllers

E5CN-[]L Series:

K3MA-J Series:

K3GN-series:

General-purpose 48 x 48-mm Temperature Controllers with PID control

Process Meters with 14.2-mm character height, high visibility, and comparative outputs or display only

Compact 48 x 24-mm DIN Digital Panel Indicators with comparative outputs

A 24-VDC power supply is required for the Sensor.

Example

1.Only Displaying the Humidity without Controls

K3MA-J Series
E5CN-[]L Series
(See whether an E5CN-[]L-series can be used because they are low priced and can also be used for control.)

2.Displaying the Humidity and Outputting Alarms, but without Controls

K3MA-J Series (with outputs)
K3GN Series
E5CN-[]L Series
(See whether an E5CN-[]L-series can be used because they are low priced and can also be used for control.)

3.Displaying the Humidity and Performing Controls (Select the Controller depending on the output type and any other conditions.)

E5CN-[]L Series
E5[]K Series Digital Controllers

Temperature

The temperature output of ES2-THB is the output of a Pt100 three-wire platinum resistance thermometer. Select a Temperature Controller that supports input from a Pt100 three-wire platinum resistance thermometer.
Set the Controller input range to Pt100.

Example

1.Only Displaying the Temperature without Controls

K3HB-H Series Temperature Indicators
E5CN Series Digital Temperature Controllers
E5CS Series Temperature Controllers
(See whether E5CN, E5CS-series can be used because they are low priced and can also be used for controls.)

2.Displaying the Temperature and Outputting Alarms, but without Controls

K3HB-H Series
E5CN Series
E5CS Series
(See whether E5CN, E5CS-series can be used because they are low priced and can also be used for controls.)

3.Displaying the Temperature and Performing Controls (Select the Controller depending on the output type and any other conditions.)

E5[]N Series
E5[]K Series

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Digital Panel Indicators FAQ