Page top

Primary Contents

Question

How do I wire ES2-THB Temperature/Humidity Sensors and Controllers?

Answer



Signal Line Color

There are six lines from ES2-THB: white, yellow, green, brown, red, and black.

Typical Connections to the Controllers

Wiring for E5CS Temperature Controllers are marked on the plug-in terminals.
Be careful, because the terminal block model has different terminal numbers.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Digital Panel Indicators FAQ