![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
How many G3PX Power Controllers can be connected to one Temperature Controller?
Answer
1. Current Outputs
Up to two G3PX Controllers can be connected in a serial drive. However, an OMRON Temperature Controller (allowable load impedance: 600 Ω) must be used.
2. Voltage Outputs
| Temperature Controller specifications | No. of connectable G3PXs |
| 12 V, 40 mA (E5AN/EN, E5AK/EK) | 20 |
| 12 V, 20 mA (E5CK, E5CN/GN) | 20 |
| 5 V, 20 mA | 20 |
| 5 V, 10 mA | 20 |