Page top

Primary Contents

Question

What are the specifications of the NT-AL001 RS232C/RS-422A Link Adapter?

Answer



Please refer to the following data.

General Specifications

ItemSpecification
Model numberNT-AL001
Ambient operating temperature0 to 55°C
Ambient operating humidity10% to 90% (with no condensation)
Rated power supply voltage+5 V ±10% (supplied from pin 6 of RS-232C connector)
Rated power supply current150 mA max.
Surge current0.8 mA max.
Insulation resistance20 MΩ min. (at 500 V DC) between RS-422A signal lines and functional ground terminal
Dielectric strength1,500 V AC between RS-422A signal lines and functional ground terminal for 1 min, leakage current: 10 mA max.
Operating environmentNo corrosive gases
Ambient storage temperature-20 to 75°C
Vibration resistanceConforms to JISC 0911, 80 min each in X, Y, and Z directions
Shock resistanceConforms to JISC 0912, 15G for 3 times each in X, Y, and Z directions
Weight200 g

RS-232C Interface

ItemSpecification
Baud rate64 kbps max.
Transmission distance2 m max.
ConnectorD-Sub, 9-pin connector (female)

RS-422A Interface

ItemSpecification
Baud rate64 kbps max. (depends on RS-232C baud rate)
Transmission distance500 m max.
Terminals8-terminal removable terminal block, M3.0 terminals

Dimensions

Recommended Products

NT20,NT31/31C-V3,NT631C-V3

Better SYSMAC Compatibility and Easier-to-use Support Software

NS Series

NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.

CXONE-AL[][]C-V3 / -AL[][]D-V3

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Other Programmable Terminals FAQ