Page top

Lead Contents

FAQ01521 of Axial Fans FAQ

FAQ No. FAQ01521

Primary Contents

Question

What accessories are available for the R87F and R87T AC Axial-flow Fans?

Answer



Please refer to the following diagrams and table.

Appearance

R87F-PC[] Plug Cord
R87F-FG[] Finger Guard
R87F-FL[] Plastic Filter

Installation
1. Attach the guard to the Fan using the mounting bolts.
(There are no mounting bolts provided with the Plastic Filter.)
2. With the media held between the retainer and the guard,
hook the retainer to the guard. (The Media and retainer can be
one-touch mounted/dismounted.)
Note:
Use the following model number to order the Media only.
R87F-FL[]-M[] ([]: 120, 90, or 80) (One set containing five Media,
weight: 5 g max.)
R87F-FL120S Aluminum Screen Filter

This Filter serves as a shield to stop
magnetic flux from leaking through the
Fan's ventilation holes.

Models

Use accessories 1, 2, or 3 according to your application.

Plug Cords

Applicable sizeApplicable modelFinger GuardPlastic FilterAluminum
Screen Filter
120 x 120 x 38 thickR87F-A[]A15[]PR87F-FG120R87F-FL120R87F-FL120S
120 x 120 x 25 thickR87F-A[]A13[]PR87F-FG120R87F-FL120R87F-FL120S
92 x 92 x 25 thickR87F-A[]A93[]PR87F-FG90R87F-FL90---
80 x 80 x 38 thickR87F-A[]A85[]PR87F-FG80R87F-FL80---
80 x 80 x 25 thickR87F-A[]A83[]R87F-FG80R87F-FL80---
120 x 120 x 38 thickR87T-A[]A15[]PR87F-FG120R87F-FL120R87F-FL120S
80 x 80 x 38 (H x W x D)R87T-A[]A85HR87F-FG80R87F-FL80---
80 x 80 x 25 thickR87T-A[]A83HR87F-FG80R87F-FL80---
150 x 55 (diameter x thickness)R87T-A[]A07HR87F-FG150------
150 x 38 (diameter x thickness)R87T-A[]A05HR87F-FG150------
ModelCord length
UL-listed, CSA-applicable CordsR87F-PC1 m
R87F-PC-202 m
Cords compliant with the Electrical Appliance and Material Safety LawR87F-PCJT1 m
R87F-PCJT-202 m

Note:These Plug Cords are for Axial-flow Fans equipped with terminals.

Recommended Products

S8VS

New Models with Indication Monitor and Simple Functions for Easy System Commissioning

ZJ-FA20

High-speed, High cost performance Ionization

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

Other Axial Fans FAQ