Page top

Primary Contents

Question

Are there cables available to connect Mitsubishi Programmable Controller I/O Modules and I/O Relay Terminals?

Answer



Cables are available to connect 32-point and 64-point Connector-type I/O Modules for Mitsubishi Programmable Controllers.

Note:

1.Insert a 2- or 3-digit number corresponding to the cable dimensions.

2.Insert a 2- or 3-digit number corresponding to the cable dimensions.

Dimensions (mm)InputOutput
(A)(B)ModelModel
1,000750G79-I100C-75-MNG79-O100C-75-MN
1,5001,250G79-I150-125-MNG79-O150C-125-MN
2,0001,750G79-I1200-175-MNG79-O200C-175-MN
3,0002,750G79-I1300-275-MNG79-O300C-275-MN

Note:Before use, check the input voltage and other specifications of the Programmable Controller Module as well as the model and rated voltage of the I/O Relay Terminal.