![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Is there a model of G7TC-O[][] Output Relay Terminal that use relays with NC contacts?
Answer
No. There are no Relay Terminals that provide relays with NC contacts.
You can purchase the I/O Relay Terminal and I/O Relays separately and use them together.
| Coil voltage | Combined model | I/O Terminal | I/O Relay | |
| Output | 12/24 VDC | G7TC-OC16 G7TC-OC16-1 G7TC-OC08 | P7TF-OS16 P7TF-OS16-1 P7TF-OS08 | NO contact G7T-1112S |
| --- | P7TF-OS16 P7TF-OS16-1 P7TF-OS08 | NC contact G7T-1012S |
Note:The coil voltage must be specified for the I/O Terminal and the I/O Relays.
Example: Creating a Relay Terminal using the G7TC-OC16 24 VDC (NC contacts).
Sixteen G7T-1012S 24-VDC Relays are required for one G7TF-OS16 24-VDC I/O Terminal.
Applicable models: G7TC-OC16, G7TC-OC16-1, and G7TC-OC08