Page top

Lead Contents

FAQ03392 of Wiring Systems FAQ

FAQ No. FAQ03392

Primary Contents

Question

Is there a model of G7TC-O[][] Output Relay Terminal that use relays with NC contacts?

Answer



No. There are no Relay Terminals that provide relays with NC contacts.

You can purchase the I/O Relay Terminal and I/O Relays separately and use them together.

Coil voltageCombined modelI/O TerminalI/O Relay
Output12/24 VDCG7TC-OC16
G7TC-OC16-1
G7TC-OC08
P7TF-OS16
P7TF-OS16-1
P7TF-OS08
NO contact
G7T-1112S
---P7TF-OS16
P7TF-OS16-1
P7TF-OS08
NC contact
G7T-1012S

Note:The coil voltage must be specified for the I/O Terminal and the I/O Relays.

Example: Creating a Relay Terminal using the G7TC-OC16 24 VDC (NC contacts).

Sixteen G7T-1012S 24-VDC Relays are required for one G7TF-OS16 24-VDC I/O Terminal.

Applicable models: G7TC-OC16, G7TC-OC16-1, and G7TC-OC08

Recommended Products

S8VS

New Models with Indication Monitor and Simple Functions for Easy System Commissioning

ZJ-FA20

High-speed, High cost performance Ionization

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

Other Wiring Systems FAQ