Page top

Lead Contents

FAQ03563 of Wiring Systems FAQ

FAQ No. FAQ03563

Primary Contents

Question

The M7E Digital Display (character height: 80, 120, or 200 mm) has power supply terminals on both the terminal section and the connector. Does voltage need to be applied to both of these?

Answer



No. They are internally connected, so only one of them needs to be powered.
Applicable models: M7E-08,M7E-12, M7E-20, and M7F Digital Display

Recommended Products

S8VS

New Models with Indication Monitor and Simple Functions for Easy System Commissioning

ZJ-FA20

High-speed, High cost performance Ionization

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

Other Wiring Systems FAQ