Page top

Primary Contents

Question

What is the width of narrow bars that can be read using the V520-R221 Bar Code Readers with a reading range of 27.5 to 52.5 mm?

Answer



The catalog and manual of the V520-R221 specify the reading range as JAN1.0.

The JAN1.0 narrow bar width is 0.33 mm.

Recommended Products

NT20,NT31/31C-V3,NT631C-V3

Better SYSMAC Compatibility and Easier-to-use Support Software

NS Series

NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.

CXONE-AL[][]C-V3 / -AL[][]D-V3

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Other RFID Systems FAQ