Page top

Primary Contents

Question

What are the characteristics of the 1st and 2nd stage outputs of the D5R-1517 Inclination Sensor?

Answer



The D5R-1517 has a two-stage operation.

(1) The 1st stage output is a 1-Hz intermittent output.

The deviation of the operating angle (ON) for the 1st stage is as follows:

15 °±1.5 ° (+13.5° to 16.5°)

-15°±1.5° (-13.5° to -16.5°)

(2) The 2nd stage output is a continuous output.

+
angle: 1st stage operating angle +2°±1° (1st stage +1 to +3°)

-
angle: 1st stage operating angle -2°±1° (1st stage -1 to -3°)

Hysteresis width s not stipulated y standards.

The actual hysteresis width is 0.1° max.

The intermittent and continuous outputs are output from the same open-collector output.

Recommended Products

E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

E32 Series

OMRON's Fiber Sensors continue to support an increasing range of applications.

FZ2 Series

Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.

Other Liquid Leakage Sensors FAQ