Question
What Emergency Stop Switches are available?
Answer
*Catalogs for each model can be downloaded from the OMRON Industrial Automation.
http://www.ia.omron.com/product/35.html
Model | Appearance | Features | Safety Category | Certified Standard No. | Application Standard No. | Certified Body |
A165E Emergency Stop Switch | Same length as the 16-dia. Short-body A3B Switch and allows mounting or dismounting of the Switch Unit. Operation Unit design remains the same as previous models. Large terminals for easy wiring. Switch Unit can be easily mounted or dismounted using a special tool. | 4 | EN60947-5-1 UL508 CSA C22.2 No.14 | --- | ANCO UL UL (cUL) | |
A22E Emergency Stop Switch | Easy mounting or dismounting of the Switch Unit from the Operation Unit using a lever (provided). Not only round or forked crimp terminals, but also single wires can be connected to the Switch. Safety lock mechanism provided for the first time for 22-dia. models. Applicable to 22-dia. or 25-dia. panel cutout. Oil-resistant to IP65. (Use A227-R25 for 25-dia. cutout.) Employs a three-tier terminal block (for lighted type) for easy wiring in narrow spaces. | 4 | EN60947-5-1 UL508 CSA C22.2 No.14 | --- | ANCO UL UL (cUL) |
For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.
Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner
Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.