Page top

Lead Contents

FAQ04289 of Programmable Relays FAQ

FAQ No. FAQ04289

Primary Contents

Question

ZEN Programmable Relays: What can I do with the Support Software?

Answer



You can write ladder programs, monitor programs online, set parameters, print, and save files with the Support Software. The software allows you to program quite easily from a window in the Windows environment. The system reguirements are given below.

Operating system: Windows 95, 98, ME, XP, 2000, NT4.0 Service Pack 3, Vista or 7.

CPU Unit: Pentium 133 MHz or better recommanded

Memory: 64 MB or more

HDD: 40 Mbytes or more of available disk capacity

CD-ROM drive: Required

Communications: 1 serial port (COM port)

Keyboard and mouse: Required

Monitor: 800 x 600 dot (SVGA) min., 256 colors min.

Recommended Products

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

H5CZ

Easy to Use and Easy to Read.

Other Programmable Relays FAQ