Page top

Lead Contents

FAQ04309 of Programmable Relays FAQ

FAQ No. FAQ04309

Primary Contents


ZEN Programmable Relays: How are I/O bits allocated?


Inputs I0 to I5 and outputs Q0 to Q3 are allocated for 10-point CPU Units. For Communications-type CPU Units, however, external outputs are not possible for Q3.

Inputs I0 to Ib and outputs Q0 to Q7 are allocated for 20-point CPU Units.

If Expansion I/O Units are connecting, inputs are allocated from X0 and outputs are allocated from Y0 in order starting from the Expansion I/O Unit on the left. Inputs are allocated through Xb and outputs are allocated through Yb.

Recommended Products


A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals


A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.


Easy to Use and Easy to Read.

Other Programmable Relays FAQ