Page top

Lead Contents

Counters

OMRON provides Preset Counters, Totalizing Counters, Time Counters and Electromagnetic Counters.

Overview Features
Principles Classifications
Engineering Data Further Information

Primary Contents



Types of Counters

The term preset in Preset Counter means that you can set a value in advance. A Preset Counter may be one that counts up and outputs a signal at a predetermined point or it may be a Total Counter that strictly counts without outputting a signal. The Total Counter is often used when you only have to display a production count for example.

(Number of Puddings Counted)

Number_of_Puddings_Counted_fig

The Counter uses a Photoelectric Sensor to count the number of puddings produced and then displays the number that it counted.

Counters are classified into two groups according whether they produce an output or not.

Types_of_Counters_fig

Recommended Products

H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

H7GP

Compact Total Counters and Time Counters with Easy-to-read Displays and IP66G/NEMA4 Water and Oil Resistance

H7E

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display