![]()
Global
These are navigation links to move inside this page.
![]()
| Model | File No. |
|---|---|
| F3SN-A F3SN-B |
02162 | F3SH-A | 02164 |
| Model | Number of Poles | Operating Coil | Standard No. | Certification No. |
|---|---|---|---|---|
| G9SA-301 | 3PST-NO/SPST-NC | 24V AC/DC 100 to 240V AC |
GS-ET-20, EN954-1, EN60947-5-1 |
05054 | G9SA-501 | 3PST-NO/SPST-NC | 05048 | G9SA-321-T[] * | 3PST-NO/SPST-NC+DPST-NO (OFF-delay) |
05050 | G9SA-TH301 | 3PST-NO/SPST-NC | 07037 | G9SA-EX301 | 3PST-NO/SPST-NC | 05052 | G9SA-EX031-T[] * | SPST-NC+3PST-NO (OFF-delay) |
*T[]: T075, T15, T30 |