Page top

Primary Contents

Contactors

CCC certifiable Certified Model Certification No. Remarks
Yes J7AN 2003010304077328 * 1
J7ARN 2003010304077328
J73 2003010304077328
J7L-09-11 2003010304073790
J7L-12-11
J7L-18-11
J7L-22-11
J7L-32-22 2003010304073783
J7L-40-22
J7L-50-22 2003010304073813
J7L-65-22
J7L-75-22
J7L-85-22
J7L-100-22 2003010304073802
J7L-125-22
J7L-150-22 2003010304073806
J7L-180-22 2003010304073810
J7L-220-22
J7TL-A2 2003010304073820
J7TL-A
J7TL-B2 2003010304073824
J7TL-B
J7TL-C2 2003010304073826
J7TL-C
J7TL-D2 2003010304073815
J7TL-D
J7TL-E2 2003010304073816
J7TL-E
J7TL-F2 2003010304073821
J7TL-F
*1. Certification seals are necessary when exporting certifiable products to China.
For detailed information on certification seal capability and individual products that have received certification, consult your supplier. (Certification seals are available free of charge.)

Breakers

CCC certifiable Certified Model Certification No. Remarks
Yes ABE53b/ABE63b/ABE103b 2003010307037380 The following models have not
received CCC certification.
ABS32b 3A,
ABS33b 3A,
ABE202b, ABS202b,
ABE602b, ABS602b,
ABE603b, ABS603b
ABE52b/ABE62b/ABE102b 2004010307112858
ABE203b 2003010307037457
ABE402b/ABE403b 2004010307113584
ABE802b/ABE803b 2004010307113586
ABS32b(5 A min.) 2004010307112858
ABS52b/ABS62b
ABS33b(5 A min.) 2003010307037380
ABS53b/ABS63b
ABS102b 2004010307112856
ABS103b 2003010309037366
ABS203b 2003010307037457
ABS402b/ABS403b 2004010307113584
ABS802b/ABS803b 2004010307113586
Note. Certification seals are necessary when exporting certifiable products to China.
For detailed information on certification seal capability and individual products that have received certification, consult your supplier. (Certification seals are available free of charge.)

Solid-state Relays

CCC certifiable Certified Model Certification No. Remarks
Yes G3J-[]217/[]211/[]205 2003010304080942
G3J-[]405/[]403 2003010304080944
Note. Certification seals are necessary when exporting certifiable products to China.
For detailed information on certification seal capability and individual products that have received certification, consult your supplier. (Certification seals are available free of charge.)