Page top

Primary Contents

Timers/Time Switches

Model Input Ratings Standard No. File No.
H2C 24, 48, 100, 110, 115, 120, 200, 220,
230, 240V AC
CSA C22.2
No.14
LR22310
H2F 100 to 120, 200 to 240, 100 to 240V AC
H3CA 24 to 240V AC 12 to 240V DC
H3FA 5, 6, 12, 24V DC
5/6, 12/24V DC(models ending in "-S")
H3M 24, 48, 100/110/120, 200/220/240V AC
12, 24, 48, 100, 110, 125V DC
H3Y 24, 42, 48, 100 to 120, 200 to 230, 240V AC
12, 18, 24, 48, 100 to 110, 125V DC
(models ending in "-S": 24 VDC only)
H3YN 24, 100 to 120, 200 to 230V AC
12, 24, 48, 100 to 110, 125V DC
H3RN 24V AC, 12, 24V DC
H3CR-A 100 to 240V AC/100 to 125V DC
24 to 48V AC/12 to 48V DC
24 to 48V AC/DC
H3CR-F 100 to 240V AC, 12V DC, 24V AC/DC,
48 to 125V DC
H3CR-G 100/110/120V AC, 200/220/240V AC
H3CR-H 100/110/120V AC, 200/220/240V AC,
24V AC/DC, 48V DC, 100 to 125V DC
H5AN 24V AC, 100 to 240V AC
12 to 24V DC, 48V DC, 100V DC
H5CN 24V AC, 100 to 240V AC
24V DC, 12 to 48V DC, 100/110/V DC
H5L 100 to 240V AC
H5BR 100 to 240V AC 24V AC, 12 to 24V DC
H3DE-M
H3DE-S
H3DE-F
H3DE-G
24 to 230V AC/DC
H3DE-H 200 to 230V AC
100 to 120V AC
48V AC/DC, 24V AC/DC
H3JA 200 to 240V AC, 100 to 120V AC
24V AC, 24V DC, 12V DC
H3DS-AL
H3DS-ML
H3DS-SL
H3DS-FL
H3DS-GL
24 to 230 V AC
24 to 48V DC
H3DS-XL 24 to 230V AC/DC
H3AM 100 to 240V AC
Note 1. CSA certification for the H5CX was obtained from CSA C22.2 No.14.
Note 2. CSA certification for the H5F was obtained from CSA C22.2 No.14.
Note 3. CSA recognition for the H5S was obtained from CSA C22.2 No.14.

Counters

Model Input Ratings Standard No. File No.
H7AN 24V AC, 100 to 240V AC
12 to 24V DC
CSA C22.2
No.14
LR22310
H7CN 24V AC, 100 to 240V AC
24V DC, 12 to 48V DC, 100/110V DC
H7BR 100 to 240V AC, 12 to 24V DC, 24V AC
H7GP
H7HP
100 to 240V AC, 12 to 24V DC
H7E-N 24 to 240V AC/DC(models ending in "-FV")
4.5 to 30V DC(models ending in "-V")
3V DC(models ending in "-P")
H8BM 24V DC
H8GN 24V DC
Note1. CSA certification for the H7CX was obtained from CSA C22.2 No.14.
Note2. CSA listing for the H8PS was obtained from CSA C22.2 No.14.

Cam Positioners

Model Input Ratings Standard No. File No.
3F88L-160/162 100 to 240V AC CSA C22.2
No.142
LR51460

Temperature Controllers

Model Input Ratings Standard No. File No.
E5C2 AC100 to 120V
AC200 to 240V
LR59623 203889
E5AK
E5EK
E5CK
AC100 to 240V, AC/DC24V
ES100X
ES100P
AC100 to 240V
E5CN
E5GN
E5EN
E5AN
E5AR
E5ER
E5CS-U
E5CSV
AC100 to 240V
AC/DC24V
Evaluated by UL.
E5[]R-T AC100 to 120V, AC/DC24V Evaluated by UL.
E5ZN(excluding the E5ZNDRT) DC24V LR59623 203889
E5ZN-DRT
EJ1
DC24V Evaluated by UL.

Digital Panel Indicators

Model Input Ratings File No.
K3GN 24V DC 1041385
(LR67027-48)

Programmable Relays

Model Input Ratings Standard No. File No.
ZEN 100 to 240V AC
24V DC
CSA C22.2
No.142
Evaluated by UL.
ZEN-PA 100 to 240V AC CSA C22.2
No.14,No.60950-1,
No.213