![]()
Global
These are navigation links to move inside this page.
![]()
| Model | Standard No. | File No. |
|---|---|---|
| CPM2A | CSA C22.2 No.142 |
LR51460 | CPM2B | CPM2C | CQM1H | CS1W/CS1H/CS1G | CV500/CV1000/CV2000/CVM1/CVM1D | CPM1A | C1000H/C2000H | C200HW/C200HX/C200HG/C200HE | C200HS | 3G8F7 | IDSC | SRM1-C01-V2 SRM1-C02-V2 |
C20HB |
| Model | Standard No. | File No. |
|---|---|---|
| B7A | CSA C22.2 No.14 |
LR105257 | DRT1 | CSA C22.2 No.14 |
LR51460 | DRT1-AD DRT1-DA DRT1-TS |
CSA C22.2 No.142 |
LR59623 | DRT1-232C2 | DRT1-COM | GT1 | CSA C22.2 No.14 |
LR51460 | G71, G72C/F730 | CSA C22.2 No.14 |
LR51460 | GT1-AD GT1-DA GT1-TS GT1-CT01 |
CSA C22.2 No.142 |
LR59623 | SRT1 | CSA C22.2 No.14 |
LR35535 | SRT2 | SRT2-AD SRT2-DA |
CSA C22.2 No.142 |
LR59623 |
| Model | Ratings | Standard No. | File No. |
|---|---|---|---|
| WD30 | 24V DC | CSA C22.2 No.142 | Evaluated by UL. |
| Model | Standard No. | File No. |
|---|---|---|
| NT20S | CSA C22.2 No.14 |
LR105257 | NT30/30C | NT620S/620C | NT31/31C | NT631/631C | NT-DRT21 | CSA C22.2 No.142 |
| Model | File No. | Ratings |
|---|---|---|
| V600-CA5D02 | E95399 | Input: 24V | V680-CA5D01-V2, -CA5D02-V2 |