![]()
Global
These are navigation links to move inside this page.
![]()
| Model | Ratings | Standard No. | File No. |
|---|---|---|---|
| S82J (100(5, 12, 15V), 150W) Models with connectors |
100 to 120 or 200 to 240V AC |
CSA C22.2 No.107.1, 60950-1 |
203900 (LR82164) |
S82J (100(5, 12, 15V), 150W) Models with terminal blocks |
100 to 120 or 200 to 240V AC |
CSA C22.2 No.14, 60950-1 |
Evaluated by UL. | S82J (10, 25, 50, 100W(24V)) |
100 to 240V AC | CSA C22.2 No.14 (excluding 10W models), 107.1(10W), 60950-1 |
Evaluated by UL. | S82J(300, 600W) | 100 to 120/200 to 230V AC | E.B.1402C, CSA C22.2 No.107.1 |
203900 (LR82164) |
S82K | 100 to 240 or 100 to 120/200 to 240V AC |
CSA C22.2 No.14, 60950-1 |
Evaluated by UL. | S82R | 100 to 120 or 200 to 240V AC |
E.B.1402C | 203900 (LR82164) |
S82S | 12 to 24V DC | E.B.1402C, CSA C22.2No.107.1 |
203900 (LR82164) |
S8PS | 100 to 240V AC | CSA C22.2 No.60950-1 |
LR703225 | S8TS(25, 30, 60W) | 100 to 240V AC | CSA C22.2 No.60950-1, 14, 142, 213, 223 |
Evaluated by UL. | S8VS(15, 30W) | 100 to 240V AC | CSA C22.2 No.14, 60950-1, 213, 142, 223 |
S8VS (60, 90, 120, 180, 240W) |
100 to 240V AC | CSA C22.2 No.14, 60950-1, 223(only 60W models) |
S8T-DCBU-01 | 24V DC | CSA C22.2 No.14, 60950-1, 213, 142, 223 |
S8T-DCBU-02 | 24V DC | CSA C22.2 No.107.1, 60950-1, 213, 142, 223 |
S8M | 24V DC | CSA C22.2 No.107.1, 60950-1 |
S8VM | 100 to 240V AC | CSA C22.2 No.14, 60950-1, 213 |
S8PE-J | 200 to 230V AC 3-phase |
CSA C22.2 No.14, 60950 |
Supplying Power to Sensors with DC Power Supplies |
||||||||||||||||||||||||||||||||
If a class-2 power supply is used, the Sensor itself does not have to be CSA compliant; a standard model may be used. |
||||||||||||||||||||||||||||||||
The following Power Supplies comply with class 2. |
||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||
*Refer to the ratings, characteristics, and functions of the S8T-DCBU-01 and S8T-DCBU-02 for details. |
||||||||||||||||||||||||||||||||
| Model | Ratings | Standard No. | File No. | |
|---|---|---|---|---|
| R87F-A[]A15HP R87F-A[]A15MP R87F-A[]A15LP |
[]=1 []=3 []=4 []=6 |
AC 100V 50/60Hz AC 115V 50/60Hz AC 200V 50/60Hz AC 230V 50/60Hz |
CSA C22.2 No.113 |
LR63747-M14 | R87F-A[]A13HP R87F-A[]A13LP |
R87F-A[]A93HP R87F-A[]A93LP |
R87F-A[]A85HP R87F-A[]A85LP |
LR63747-M16 | R87F-A[]A83H R87F-A[]A83L |
LR63747-M14 |
| Model | Ratings | File No. |
|---|---|---|
| SDV-F[][] | 200/220V AC 100/110V AC 12, 24, 48, 100/110, 125V DC |
1084415 (LR67027-34) |
| Model | Standard No. | File No. |
|---|---|---|
| B7A | CSA C22.2 No.14 |
LR105257 | G71/G72C | CSA C22.2 No.14 |
LR51460 |
| Model | Contact Ratings | Standard No. | File No. |
|---|---|---|---|
| G7TC | 6 to 240V AC 6 to 125V DC |
CSA C22.2 No.14 |
LR35535 | G70A-ZOC16-[] | 10A 250V AC 10A 30V DC |
G70D-VSOC16 | 3A 250V AC 3A 30V DC |
G70D-VFOM16 | 0.3A 3 to 264V AC 0.3A 3 to 125V DC |
| Model | Number of Poles | Operating Coil Ratings | Contact Ratings | File No. |
|---|---|---|---|---|
| G6B-4( ) | 4 | 3 to 24V DC | 5A 250V AC(General Use) 5A 30V DC(Resistive) 1/6HP 250V AC 360WT 120V AC(Tungsten) 26.4VA 30V DC(Pilot Duty) 530VA 20 to 265V AC(Pilot Duty) |
LR35535 (CSA C22.2 No.14) |
G6B-47( ) | G6D-F4B | 4PST-NO | 12, 24V DC | 5A 250V AC 5A 30V DC |
G3DZ-F4B | 0.3A 3 to 264V AC 0.3A 3 to 125V DC |
| Model | Contact Ratings | File No. |
|---|---|---|
| PF083A PF113A |
10A 250V | LR31928 | 8PFA 8PFA1 11PFA 14PFA |
7.5A 250V | PY[] PYF[]A PYF[]A-E |
7A 250V | PT08 | 15A 250V AC | PT11 PT14 |
10A 250V AC | PTF08A | 15A 240V AC | PTF11A PTF14A |
10A, 240V AC | P2CF-08(-E) P2CF-11(-E) |
10A, 250V AC | LR22310 (CSA C22.2 No.14) |
P3G-08 P3G-11 |
6A, 250V AC | P3GA-11 | 6A, 250V AC | PL08 PL11 |
10A 260V AC | LR31928 | P6B-06 | 8A 250V AC | P6B-26P | 5A 250V AC | P6C | 10A 250V AC | P2R(F)-05 | 10A 300V AC | P2R(F)-08 | 5A 300V AC | P2RF-05-S | 10A 250V AC | P2RF-08-S | 5A 250V AC | P6D | -- | P7S-[] | -- | LR35535 |