Page top

Primary Contents

Safety Door Switches

Model Ratings Standard No. File No.
D4BS A600(Carry current: 10A) CSA C22.2
No.14
LR45746
D4BL A300(Carry current: 10A)
D4GL C300(Carry current: 2.5A), Q300(Carry current: 2.5A) E76675
D4NL A300(Carry current: 10A), Q300(Carry current: 2.5A)
D4JL
D4NS
D4NH
D4GS-N C300(Carry current: 2.5A), Q300(Carry current: 2.5A)

Compact Non-contact Door Switches

Model Ratings Ratings/Remarks
D40A * (C-UL listing based on Canadian safety standards)
Refer to UL standards
--
D40B-J1
D40B-J2
* Note: Use the product in combination with the G9SX-NS/NSA.

Safety Limit Switches

Model Ratings Standard No. File No.
D4B-N A600(Carry current: 10A) CSA C22.2
No.14
LR45746
D4F C300(Carry current: 2.5A), Q300(Carry current: 2.5A) E76675
D4N A300(Carry current: 10A), Q300(Carry current: 2.5A)
D4N-[]R

Safety Sensors

Model File No. Ratings/Remarks
F3SJ (C-UL listing based on Canadian safety standards)
Refer to UL standards
Input:
24V DC

Output:
PNP open collector or NPN open collector
300mA(24V DC)

TYPE 4 ESPE/AOPD
F3SN-A
F3SH-A
F3SN-A[]SS
Input:
24V DC

Output:
PNP open collector 300mA(24V DC)

TYPE 4 ESPE/AOPD
F3SN-B Input:
24V DC

Output:
PNP open collector or NPN open collector
300mA(24V DC)

TYPE 2 ESPE/AOPD
F3SS LR90200(CSA C22.2 No.205) --
F3SL (C-UL listing based on Canadian safety standards)
Refer to UL standards
TYPE 4 ESPE/AOPD
E3FS TYPE 2 ESPE/AOPD
E3ZS

Safety Laser Scanner

Model File No. Ratings/Remarks
OS3101 (C-UL listing based on Canadian safety standards)
Refer to UL standards
TYPE 3 ESPE/AOPDDR

Emergency Stop Switches

Model Ratings Standard No. File No.
A165E 5A 125V AC(General Use)
3A 250V AC(General Use)
3A 30V DC(Resistive)
CSA C22.2
No.14
E41515
A22E 6A 250V AC(General Use)
10A 125V AC(General Use)
A165E-[]-03U 1A 125V AC(General Use)
0.5A 250V AC(General Use)
1A 30V DC(Resistive)

Enabling Switch

Model Ratings Standard No. File No.
A4E 1A 125V AC(Resistive)
300mA 24V DC(Pilot Duty)
CSA C22.2
No.14
E76675

Safety Mat System

Model File No. Ratings/Remarks
D9M-CD1 (C-UL listing based on Canadian safety standards)
Refer to UL standards
--

Relays with Forcibly Guided Contacts

Model Number of Poles Operating Coil Contact Ratings File No.
G7SA-3A1B 3PST-NO/
SPST-NC
24V DC 6A 250V AC(Resistive)
6A 30V DC(Resistive)
LR35535
(CSA C22.2 No.14)
G7SA-2A2B DPST-NO/
DPST-NC
G7SA-5A1B 5PST-NO/
SPST-NC
G7SA-4A2B 4PST-NO/
DPST-NC
G7SA-3A3B 3PST-NO/
3PST-NC
G7S-4A2B 4PST-NO/
DPST-NC
24V DC 6A per pole, 20A total,
277V AC(Resistive )
G7S-3A3B 3PST-NO/
3PST-NC
G7S-4A2B-E 4PST-NO/
DPST-NC
24V DC NO contact:
10A per pole, 20A total,
277V AC(Resistive)

NC contact:
6A per pole, 20A total,
277V AC(Resistive)
G7S-3A3B-E 3PST-NO/
3PST-NC

Safety Relay Units

Model Number of Poles Operating Coil Contact Ratings File No.
G9S-2002 DPST-NO 24V DC 5A 240V AC(Resistive) LR35535
G9S-301 3PST-NO/
SPST-NC
24V DC
24, 100, 120,
240V AC
G9S-501 5PST-NO/
SPST-NC
G9S-321-T[] *1 3PST-NO/SPST-NC
+DPST-NO(OFF-delay)
G9SA-301 3PST-NO/
SPST-NC
24V AC/DC
100 to 240V AC
5A 250V AC(Resistive)
G9SA-501 5PST-NO/
SPST-NC
G9SA-321-T[] *2 3PST-NO/SPST-NC
+DPST-NO(OFF-delay)
G9SA-TH301 3PST-NO/
SPST-NC
G9SA-EX301 3PST-NO/
SPST-NC
G9SA-EX031-T[] *2 3PST-NO/
SPST-NC(OFF-delay)
G9SB-200[]-[] DPST-NO 24V AC/DC 5A 250V AC(Resistive)
G9SB-301[]-[] 3PST-NO/
SPST-NC
G9SB-3010 24V DC
CQM1-SF200 DPST-NO 24V DC 5A 250V AC(Resistive)
CS1W-SF200
*1. T[]: T01, T015, T03, T04, T05, T06, T10, T30
*2. T[]: T075, T15, T30

Safety Controllers

Model File No. Ratings/Remarks
F3SX (C-UL listing based on Canadian safety standards)
Refer to UL standards
--
F3SP-U2P

Flexible Safety Unit

Model File No. Ratings/Remarks
G9SX (C-UL listing based on Canadian safety standards)
Refer to UL standards
E95399
(CSA C22.2 No.142)
Input: 24V DC
Contact output: 250V AC 3 A
30V DC 3 A
Solid-state output: 24V DC 0.8 A