![]()
Global
These are navigation links to move inside this page.
![]()
| Model | CE Marking | Basic requirements of Machinery Directive/Low-voltage Directive | Applicable Standard No. | Application Standard No. | Certification Body | File No. |
|---|---|---|---|---|---|
| 3G3FV-[][][][][]-CUE | Yes | EN50178 | --- | Self-declaration | --- | 3G3EV-AB[][][][]-CUE | 3G3EV-A2[][][][]-CUE | 3G3JV-A[][][][] | 3G3MV-A[][][][] | 3G3RV-[][][][][]-[][] | 3G3JE-A[][][][] 3G3JE-A[][][][]B 3G3JE-A[][][][]-FLK |
EN61800-5 |
| Model | CE Marking | Basic requirements of EMC Directive | EMI Standard No. | EMS Standard No. | Certification Body | File No. |
|---|---|---|---|---|---|
| 3G3FV-[][][][][]-CUE | Yes | EN61800-3 | EN61800-3 | Self-declaration | --- | 3G3EV-AB[][][][]-CUE | 3G3EV-A2[][][][]-CUE | 3G3JV-A[][][][] | 3G3MV-A[][][][] | 3G3RV-[][][][][]-[][] | 3G3JE-A[][][][] 3G3JE-A[][][][]B 3G3JE-A[][][][]-FLK |
We issue documentation ("EC Declaration of Conformity") providing details on the level of conformance. Contact your OMRON representative if required. |
| Model | CE Marking | Basic requirements of Machinery Directive/Low-voltage Directive | Applicable Standard No. | Application Standard No. | Certification Body | File No. |
|---|---|---|---|---|---|
| R7D-Z | Yes | EN50178 | - | TÜV Product Service | B060859301017 | R7M-Z | IEC60034-1 IEC60034-5 IEC60034-8 IEC60034-9 |
- | TÜV Product Service | B060759301013 | R7D-AP[] | EN50178 | - | TÜV Product Service | B050221078034 | R7M-A[] R7M-AP[] |
IEC60034-1 IEC60034-5 IEC60034-8 IEC60034-9 |
B01083201 4029 |
R88M-WNA5[]-ML2 to R88M-WNA30[]-ML2 |
EN50178 | B04082286 8039 |
R88A-NCW152-DRT | Not Applicable | --- | --- | R88M-W03030 to W75030 R88M-WP10030 to WP1K530 |
IEC60034-1 IEC60034-5 IEC60034-8 IEC60034-9 |
TÜV Product Service | B040632014045 | R88M-W30010 to W5K510 R88M-W45015 to W15K015 R88M-W1K030 to W5K030 |
B02103201 4038 |
R88D-WTA3 to WT30 R88D-WT50 to WT150 |
EN50178 | B060221078050 | R88M-U[]K[]30V R88M-U[]K[]30X |
EN60034-1 EN60034-5 EN60034-8 EN60034-9 |
B98043201 4008 |
R88M-U[][][][][]VA R88M-U[][][][][]WA R88M-U[][][][][]XA R88M-U[][][][][]YA |
B02103201 4039 |
R88D-UT[][]V R88D-UT[][]V-RG |
EN50178 | B041221078029 | R88D-UA[][]V R88D-UA[][]W R88D-UP[][]V R88D-UP[][]W |
EN61010-1 | Self-declaration | --- | FND-X[][][] FND-X[][][]-SRT |
EN50178 | TÜV Rheinland | AN9750783 |
We issue documentation ("EC Declaration of Conformity") providing details on the level of conformance. Contact your OMRON representative if required. |