Page top

Primary Contents

Photoelectric Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
E3Z Series Yes B Not Applicable See Note
E3Z-L[] Series
E3S-CL[][]
E3S-C[][]
E3S-R[][]
E3S-LS3[]
E3X-NL
E3MC
E3ZM Series
E3T Series
E3S-CR62/67
E3X-DA-N Series
E3X-NA Series
F3W-D Series
F3M-S1213/1225
F3UV-A30/A03/XA
F3UV-XW
F3C-AL
F3WN Series
F3ZN
E3X-DA-S Series
E3X-MDA
E3C-LDA
F3W-A/B/C Series --- ---
E3L-2RC4 See Note
E3JM Series See Note
E3JK Series Yes
E3G Series
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Contact Displacement Sensors

Model CE Marking Safety Category Applicable Directives
Machinery Directive/Low-voltage Directive EMC Directive
D5V Analog Yes 1
Digital

Displacement Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
ZG Yes B Not Applicable See Note
ZS-HL
ZS-L
ZX-L-N
ZX-E
ZX-T
Z500
Z550
Z4D-F
E4PA-N
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Vision Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
FZ Series Yes B Not Applicable See Note
F500-C10(-ETN)
F210-C10(-ETN)
F210
F270
F250
F160 V2
F160-C10CF
F160-C10CP
ZFV
ZFV-C
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Vision Components

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
VC7700 Yes B See Note See Note
VC-DL100 Not Applicable
VCR800
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Proximity Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
E2C-EDA Yes B Not Applicable See Note
TL-W Series
TL-N Series(DC switching models)
TL-Q Series
TL-M Series(DC switching models)
E2E Series (DC switching models)*1, 2
E2E2 Series (DC switching models)*1
E2F (DC switching models)
E2K-F
E2K-C (DC switching models)
E2KQ
E2K-L
E2S
E2EQ-X[]D ---
E2EV
E2EZ (DC switching models) Yes
E2FQ (DC switching models)
E2ES
E2FM
E2EM
E2EH
E2EC-M/-Q
E2E (AC switching models)*1 See Note
E2E2 (AC switching models)*1
E2F (AC switching models)
E2K-C20MT (AC switching models)
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.
*1. Of the E2E and E2E2 Sensors, certification has not been obtained for models that run on both AC and DC, M8 (diameter) models that run on AC, and models of 5.4 diameter or less.
*2. Connect three Ferrite Clamps (TDK catalog number ZCAT2035-0930A) to the cable of the E2E-X3D[] or E2E-X8MD[].

Photomicro Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
EE-SX91 Series Yes B Not Applicable See Note
EE-SX77/87 Series
EE-SY671/672 (Reflective, Sensitivity Adjustor)
EE-SX67/47 Series
EE-SPX302/304/306/402/404/406-W2A (Modulated Light)
EE-SPX301/401 (Modulated Light)
EE-SPY311/312/411/412 (Convergent Reflective, Modulated Light)
EE-SPY301/302/401/402 (Reflective, Modulated Light)
EE-SPW311/411 (Through-beam, Modulated Light)
EE-SPX303/403 (Modulated Light)
EE-SPX613/613-3D/613-3L (Liquid Level Sensors)
EE-SPY801/802 (Wafer-carrier Seating Sensors)
EE-SA801A/801R (Pushbutton Type)
EE-SPX74/84 (Modulated Light)
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Rotary Encoders

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
E6A2-C Series Yes B Not Applicable See Note
E6B2-C Series *1
E6F-C Series ---
E6CP-A Series
E6C3-A Series Yes
E6C2-C/E6C3-C Series
E6C-N Series
E6L-HW4C
E6H-C Series
E6F-A Series *2
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.
*1. Conformance is not attained for the E6B2-CWZ1X (line-driver output).
*2. Conformance is not attained for the E6F-AB3C(-C) (BCD-output model).

Ultrasonic Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
E4C-UDA Yes B Not Applicable See Note
E4E2
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.

Pressure Sensors

Model CE Marking Safety Category Applicable Directives
Low Voltage Directive EMC Directive
E8F2 Yes B Not Applicable See Note
E8M *1
E8MS
E8Y ---
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required.
*1. Excluding the E8M-A1.