Model/Combination | Certification No. | |
---|---|---|
V680-CH1D V680-CH1D-PSI V680-CHUD |
69985/SDPPI/2020 5564 |
V680-H01-V2 | 69989/SDPPI/2020 5564 |
V680-HA63A | V680-HS51 | 69987/SDPPI/2020 5564 |
V680-HS52-W | V680-HS52-R | V680-HS63-W | V680-HS63-R | V680-HS65-W | V680-HS65-R | V680-HA63B | V680-HS51 | V680-HS52-W | V680-HS52-R | V680-HS63-W | V680-HS63-R | V680-HS65-W | V680-HS65-R | V680-HAM42-DRT | V680-HS51 | 73801/SDPPI/2021 5564 |
V680-HS52-W | V680-HS52-R | V680-HS63-W | V680-HS63-R | V680-HS65-W | V680-HS65-R | V680-HAM81 | V680-HS51 | 69986/SDPPI/2020 5564 |
V680-HS52-W | V680-HS52-R | V680-HS63-W | V680-HS63-R | V680-HS65-W | V680-HS65-R | V680-HAM91 | V680-HS51 | V680-HS52-W | V680-HS52-R | V680-HS63-W | V680-HS63-R | V680-HS65-W | V680-HS65-R | V680S-HMD63-EIP | 73802/SDPPI/2021 5564 |
V680S-HMD63-ETN | 73807/SDPPI/2021 5564 |
V680S-HMD63-PNT | 73833/SDPPI/2021 5564 |
V680S-HMD64-EIP | 73834/SDPPI/2021 5564 |
V680S-HMD64-ETN | 62509/SDPPI/2019 5564 |
V680S-HMD64-PNT | 73835/SDPPI/2021 5564 |
V680S-HMD66-EIP | 73838/SDPPI/2021 5564 |
V680S-HMD66-ETN | 62534/SDPPI/2019 5564 |
V680S-HMD66-PNT | 73839/SDPPI/2021 5564 |