![]()
Global
These are navigation links to move inside this page.
![]()
| Model | Number of Poles |
Operating Coil Ratings | Contact Ratings | Certification No. |
|---|---|---|---|---|
| MY( ) ("New" model) |
2 | 6 to 240V AC 6 to 125V DC |
10A 250V AC(Resistive) 2A 250V AC(PF0.4) 10A 30V DC(Resistive) 2A 30V DC(L/R=7ms) |
98/10014 | 4 | 5A 250V AC(Resistive) 0.8A 250V AC(PF0.4) 5A 30V DC(Resistive) 1.5A 30V DC(L/R=7ms) |
MY( ) (excluding "New" models) |
2 | 6 to 240V AC 6 to 120V DC |
2A 30V DC(L/R=7ms) 2A 200V AC(cosφ=0.4) |
90/10270 | 4 | 1.5A 30V DC(L/R=7ms) 0.8A 200V AC(cosφ=0.4) 1.5A 115V AC(cosφ=0.4) |
LY( ) | 2 | 6 to 240V AC 6 to 110V DC |
7.5A 230V AC(cosφ=0.4) 5A 24V DC(L/R=7ms) |
90/10269 | 4 | MK2(P) | 2 | 6 to 240V AC 6 to 200V DC |
7.5(5)A 220V AC(Resistive Load) 5(3)A 24V DC(Resistive Load) 3(2)A 220V AC(Inductive Load) 4(2.5)A 24V DC(Inductive Load) |
91/10221 | MK3(P) | 3 | 5(3)A 220V AC(Resistive Load) 3(2)A 24V DC(Resistive Load) 2(1.2)A 220V AC(Inductive Load) 2.5(1.5)A 24V DC(Inductive Load) |
MK[]ZP | 2 3 |
3A 220V AC(Resistive Load) 2A 24V DC(Resistive Load) 1.2A 220V AC(Inductive Load) 1.5A 24V DC(Inductive Load) |
MM[](B) | 2 3 4 |
6 to 240V AC 6 to 220V DC |
15A 220V AC(General Use) 10A 24V DC(General Use) |
91/10219 | MM[]X(B) | 10A 110V DC(Resistive Load) 7A 110V DC(Inductive Load) |
MM[]P | 7.5A 220V AC(General Use) 5A 24V DC(General Use) |
MM[]XP | 7A 110V DC(Resistive Load) 6A 110V DC(Inductive Load) |
MM[]K(B) | 2 3 4 |
6 to 200V AC 6 to 220V DC |
10A 220V AC(General Use) 7A 24V DC(General Use) |
91/10220 | MM[]XK(B) | 7A 110V DC(Resistive Load) 6A 110V DC(Inductive Load) |
MM[]KP | 5A 220V AC(General Use) 4A 24V DC(General Use) |
MM[]XKP | 5A 110V DC(General Use) | MYA (excluding models ending in "-LA12" or "-LB12")) |
- | 6 to 240V AC 6 to 125V DC |
220V AC 3A(cosφ=1) 220V AC 0.8A(cosφ=0.4) 24V DC 3A(L/R=0ms) 24V DC 1.5A(L/R=7ms) |
90/10035 | G2R | 1 2 |
3 to 240V AC 3 to 110V DC |
* | 94/10019 |
*Ask your OMRON representative for settings. |