Model/Combination | EU Directive | |
---|---|---|
V600-DH1D-PSI V600-CH1D-V2 |
RE Directive 2014/53/EU |
V600-CHUD | V600-D23P53 | V600-D23P54 | V600-D23P55 | V600-D23P61 | V600-D23P66N | V600-D23P66SP | V600-D23P71 | V600-D23P72 | V600-D8KF04 | V600-H11 | V600-H51 | V600-H52 | V600-HA51 | V600-HS51 V600-HS61 |
V600-HAM42-DRT | V600-HS51 V600-HS61 V600-HS63 |
V600-HAM81 V600-HAM91 V600-HAR81 V600-HAR91 V600-HAR92 |
V600-HS51 V600-HS61 V600-HS63 (Note) |
V640-HAM11-V4 | V640-HS61 | V640-HAM11-ETN-V2 | V640-HAM11-L-V2 | V640-HS62 | V640-HAM11-L-ETN-V2 | V680-CH1D V680-CH1D-PSI V680-CHUD |
V680-D1KP52MT | V680-D1KP53M | V680-D1KP54T | V680-D1KP58HTN | V680-D1KP66T | V680-D1KP66T-SP | V680-D1KP66MT | V680-D2KF52M | V680-H01-V2 | V680-HA63A | V680-HS51 V680-HS52-W V680-HS52-R V680-HS63-W V680-HS63-R V680-HS65-W V680-HS65-R |
V680-HA63B | V680-HAM42-DRT | V680-HS51 V680-HS52-W V680-HS52-R V680-HS63-W V680-HS63-R V680-HS65-W V680-HS65-R |
V680-HAM42-FRT | V680-HS52-W V680-HS52-R V680-HS63-W V680-HS63-R V680-HS63-SP |
V680-HAM42-PRT | V680-HS63-W V680-HS65-W |
V680-HAM81 | V680-HS51 V680-HS52-W V680-HS52-R V680-HS63-W V680-HS63-R V680-HS65-W V680-HS65-R |
V680-HAM91 | V680S-D2KF67 | V680S-D2KF67M | V680S-D2KF68 | V680S-D2KF68M | V680S-D8KF67 | V680S-D8KF67M | V680S-D8KF68 | V680S-D8KF68M | V680S-HMD63-EIP | V680S-HMD63-ETN | V680S-HMD63-PNT | V680S-HMD64-EIP | V680S-HMD64-ETN | V680S-HMD64-PNT | V680S-HMD66-EIP | V680S-HMD66-ETN | V680S-HMD66-PNT | V780-HMD68-EIP-EU | V780-HMD68-ETN-EU |
Note. Model V600-HS63 can be used only in some European countries. |
Please consult your OMRON representative if you would like to use V600-HS63 in Europe. |