Page top

Primary Contents

Power Supplies

Model Ratings Standard No. Certification No.
S8EA-N/BN(50W) 100 to 120V AC EN50178, EN60950-1 R50237532
S8EA-N/BN(75W) R50237534
S8EA-N/BN(100W) R50237536
S8EA-N/BN(150W) R50237537
S8EX-N(15W) 100 to 240V AC EN50178,
EN60950-1
R50222224
S8EX-N(30W) R50222225
S8EX-P/BP(50W) 100 to 240V AC EN50178,
EN60950-1
R50225259
S8EX-P/BP(100W) R50225261
S8EX-P/BP(150W) R50225262
S8EX-BP(240W) 100 to 240V AC EN50178,
EN60950-1
R50245942
S8VM(15W) 100 to 240V AC EN50178, EN60950-1 R50063695
S8VM(30W) R50063737
S8VM(50W) R50063745
S8VM(100W) R50063766
S8VM(150W) R50144205
S8VM(300W) R50144113
S8VM(600W) R50144088
S8VM(1500W) R50144124

Power/Component Protective Components, and Power Sensors

Model Ratings Standard No. Certification No.
K8AB-AS/-VS/-VW 24V AC/DC,
100/115V AC, 200/230V AC
EN600255-5
EN600255-6
B091039656187
K8AB-PH 200 to 500V AC(three-phase three-wire system)
K8AB-PM/-PA/-PW 200 to 480V AC(three-phase three-wire system)