Page top

Primary Contents

Pressure Sensors

Model Ratings/Remarks File No.
E8Y Input:
12 to 24V DC
Models with comparison output: 50mA max.
Models with linear output: 75mA max.

Output:
30V DC 100mA max.
NPN or PNP open-collector output
E41515