![]()
Global
These are navigation links to move inside this page.
![]()
| Model | Ratings | Standard No. | Certification No. |
|---|---|---|---|
| D4GL | AC-15 0.75A 240V 50/60Hz DC-13 0.27A 250V |
EN60947-5-1 GS-ET-19 |
Inquire | D4NL | AC-15 3A 240V 50/60Hz DC-13 0.27A 250V |
D4JL | D4NH | EN60947-5-1 GS-ET-15 |
| Model | Standard No. | Certification No. |
|---|---|---|
| D40A | -- | Z10060839656108 | G9SX-NS/NSA | Input: 24V DC output(semiconductor): 24V DC 0.8A |
Note: Use the D40A in combination with the G9SX-NS/NSA. |
| Model | Ratings | Standard No. | Certification No. |
|---|---|---|---|
| D4F | AC-15 0.75A 240V 50/60Hz DC-13 0.27A 250V |
EN60947-5-1 GS-ET-15 |
Inquire | D4N | AC-15 3A 240V 50/60Hz. DC-13 0.27A 250V |
EN60947-5-1 GS-ET-15 |
D4N-[]R |
| Model | Standard No. | Certification No. |
|---|---|---|
| F3SJ | EN61496-1 prEN61496-2 IEC61496-1/2 |
Z10061139656116 | E3FS | EN61496-1 prEN61496-2 |
Z10030942669002 | E3ZS | Used Alone EN954-1 |
Z10050239656071 | Used in a Set with the F3SX EN61496-1 prEN61496-2 |
Z10050239656068 |
| Model | Ratings | Standard No. | Certification No. |
|---|---|---|---|
| A165E Series (separate construction) |
3A 250V AC 3A 30V DC |
EN60947-5-1 EN60947-5-5 |
Inquire | A165E-[]-03U (one-body construction) |
0.5A 250V AC 1A 30V DC |
A22E Series | 3A 220V AC |
| Model | Ratings | Standard No. | Certification No. |
|---|---|---|---|
| A4E Series | AC-15 0.75A 240V 50/60Hz DC-13 0.55A 125V |
EN60947-5-1 | Inquire |
| Model | Ratings | Certification No. |
|---|---|---|
| F3SX | Input: 24V DC/3A max. Relay output: 250V AC 50/60Hz or 30V DC 3.15A OSSD(PNP): 24V DC 300mA(Resistive load) |
Z10030139656044 |
| Model | Ratings | Certification No. |
|---|---|---|
| G9SX-AD G9SX-ADA G9SX-BC |
Input: 24V DC Transistor output: 24V DC 0.8A |
Z10041139656069 | G9SX-EX | Contact output: 250V AC 3A 30V DC 3A |
G9SX-GS | Input: 24V DC Transistor output: 24V DC 0.8A |
Z10070139656136 |