Page top

Primary Contents

Power Supplies

Model Ratings Standard No. Certification No.
S8EA-N/BN(50W) 100 to 120V AC EN50178, EN60950-1 R50237532
S8EA-N/BN(75W) R50237534
S8EA-N/BN(100W) R50237536
S8EA-N/BN(150W) R50237537
S8EX-N(15W) 100 to 240V AC EN50178,
EN60950-1
R50222224
S8EX-N(30W) R50222225
S8EX-P/BP(50W) 100 to 240V AC EN50178,
EN60950-1
R50225259
S8EX-P/BP(100W) R50225261
S8EX-P/BP(150W) R50225262
S8EX-BP(240W) 100 to 240V AC EN50178,
EN60950-1
E50245942
S8VK-S(30/60W) 100 to 240V AC EN50178,
EN60950-1
R50327957
S8VK-S(120W) R50327958
S8VK-S(240W) R50347207
S8VK-S(480W) R50348614
S8VK-T(120W) 380 to 480V AC(2-phase, 3-phase)
450 to 600V DC
EN50178, EN61558-1,
EN61558-2-16
R50268141
S8VK-T(240W) R50267739
S8VK-T(480W) EN50178,
EN60950-1
R50273036
S8VK-T(960W) 380 to 480V AC(2-phase, 3-phase) R50273040
S8VK-G(15W) 100 to 240V AC
90 to 350V DC
EN50178,
EN60950-1
R50238909
S8VK-G(30W) R50238908
S8VK-G(60W) R50238910
S8VK-G(120W) R50241285
S8VK-G(240W) R50241286
S8VK-G(480W) R50241287
S8VK-X(30/60W) 100 to 240V AC
90 to 350V DC
EN50178,
EN60950-1,
EN62368-1
R50380168
S8VK-X(90W) R50380166
S8VK-X(120W) R50380170
S8VK-X(240W) R50380171
S8VK-X(480W) R50380169
S8VK-R10 5 to 30V DC EN50178,
EN60950-1
R50250611
S8VK-R20 10 to 60V DC R50250615
S8VM(15W) 100 to 240V AC EN50178, EN60950-1 R50063695
S8VM(30W) R50063737
S8VM(50W) R50063745
S8VM(100W) R50252189
S8VM(150W) R50144205
S8VM(300W) R50256039
S8VM(600W) R50144088
S8VM(1500W) R50144124
S8FS-G(15/30W) 100 to 240V AC EN50178, EN60950-1 R50354416
S8FS-G(50W) R50354431
S8FS-G(100W) R50354605
S8FS-G(150W) R50354607
S8FS-G(300W) R50357295
S8FS-G(600W) R50356502

Noise Filter

Model Ratings Standard No. Certification No.
S8V-NF 250V AC
250V DC
EN60939-1
EN60939-2
R50388701