Page top

Primary Contents

Safety Door Switches

Model Ratings Standard No. Certification No.
D4BS AC-15 2A 400V 50/60Hz EN60947-5-1
GS-ET-15
J50084815
D4GS-N AC-15 0.75A 240V 50/60Hz
DC-13 0.27A 250V
EN60947-5-1
GS-ET-15
J2051125
D4BL AC-15 3A 250V 50/60Hz
(LED type: AC-15 6A 115V 50/60Hz)
EN60947-5-1
GS-ET-19
R9451050

Safety Laser Scanners

Model Standard No. Certification No.
OS3101 IEC61496-1
IEC61496-3
968/M167.02/06

Safety Limit Switches

Model Ratings Standard No. Certification No.
D4B-[]N AC-15 2A 400V 50/60Hz EN60947-5-1 J50005477
D4B-[]N
Snap action, direct opening circuit
AC-15 2A 400V 50/60Hz EN60947-5-1 J9851083

DeviceNet Safety System

Model Standard No.
NE1A-SCPU01-V1
NE1A-SCPU02
EN954-1: 1996, EN60204-1: 1997, EN61000-6-2: 2001,
EN61000-6-4: 2001, EN418: 1992, IEC61508 part1-7/12.98-05.00,
IEC61131-2/02.03, NFPA 79-2002, ANSI RIA15.06-1999, ANSI B11.19-2003
DST1-ID12SL-1 EN954-1/12.96, EN60204-1/12.97, EN61000-6-2/10.01,
EN61000-6-4/10.01, EN418/1992, IEC61508 part1-7/12.98-05.00,
IEC61131-2/02.03, NFPA 79-2002, ANSI RIA15.06-1999,
ANSI B11.19-2003
DST1-MD16SL-1
DST1-MRD08SL-1

Safety Relay Units

Model Ratings Certification No.
G9SB-[]-[] 5A 250V AC 968/EZ120.03
(EN954-1)
(EN60204-1)
CQM1-SF200 5A 250V AC 968/EZ110.02
(EN954-1)
(EN60204-1)
CS1W-SF200