Page top

Primary Contents

Safety Sensors

Model Ratings Standard No. Certification No.
E3ZS --- Used alone
EN60947-5-3
EN ISO 13849-1
Please contact us for details.
--- Used in a set with the G9SP
EN ISO 13849-1
F3SG-R --- EN61496-1
IEC61496-2
EN ISO 13849-1
IEC61508
F3SJ-A --- EN61496-1
IEC61496-2
EN ISO 13849-1
IEC61508
F3SJ-B
F3SJ-E
--- EN61496-1
IEC61496-2
EN ISO 13849-1
IEC61508
F3SP-B1P --- EN61496-1
IEC61496-2
F3SP-T01 --- EN61496-1
EN ISO 13849-1
F3SR-B --- EN61496-1
IEC61496-2
EN ISO 13849-1
IEC61508

Safety Door Switches

Model Ratings Standard No. Certification No.
D4GS-N AC-15 0.75A 240V 50/60Hz
DC-13 0.27A 250V
EN60947-5-1 Please contact us for details.
D4JL AC-15 3A 240V 50/60Hz
DC-13 0.27A 250V
EN60947-5-1
D4NH EN60947-5-1
D4NL EN60947-5-1
D4NS AC-15 3A 240V 50/60Hz
DC-13 0.27A 250V
EN60947-5-1
D4SL-N AC-15 1.5A 120V 50/60Hz
DC-13 0.22A 125V
EN60947-5-1

Safety Door Switches[Compact Non-contact Door Switches]

Model Ratings Standard No. Certification No.
D40A --- EN60947-5-3
EN60204-1
EN61508
EN ISO13849-1
Please contact us for details.
D40Z
Note: Use the D40A in combination with the G9SX-NS/NSA.

Safety Limit Switches

Model Ratings Standard No. Certification No.
D4F AC-15 0.75A 240V 50/60Hz
DC-13 0.27A 250V
EN60947-5-1 Please contact us for details.
D4N AC-15 3A 240V 50/60Hz.
DC-13 0.27A 250V
EN60947-5-1
D4N-[]R

Emergency Stop Switches

Model Ratings Standard No. Certification No.
A165E Series
(separate construction)
AC-12 3A 250V
DC-12 3A 30V
EN60947-5-1
EN60947-5-5
Please contact us for details.
A165E-[]-03U
(one-body construction)
AC-12 0.5A 250V
DC-12 1A 30V
A22E Series AC-15 3A 220V
DC-13 1.5A 24V
DC-13 0.55A 125V
DC-13 0.27A 250V
A22NE-P Series AC-15 3A 240V
DC-13 4A 24V

Safety Swich

Model Ratings Standard No. Certification No.
A4E Series AC-15 0.75A 240V 50/60Hz
DC-13 0.55A 125V
EN60947-5-1
EN60947-5-8
Please contact us for details.
A4EG Series (Enabling Switch)
AC-15 0.75A 240V 50/60Hz
DC-13 0.55A 125V
(Emergency Stop Switch)
AC-12 3A 250V 50/60Hz
DC-12 3A 30V
(Pushbutton Switch)
AC-12 0.1A 125V 50/60Hz
DC-12 0.1A 30V
EN60947-5-1

Safety Key Selector Switch

Model Ratings Standard No. Certification No.
A22LK Series AC-15 3A 240V
DC-13 0.27A 250V
EN60947-5-1 Please contact us for details.
A22TK Series AC-15 3A 220V EN60947-5-1 Please contact us for details.

Flexible Safety Units

Model Ratings Standard No. Certification No.
G9SX-AD
G9SX-ADA
G9SX-BC
G9SX-EX
--- EN61508
EN ISO13849-1
EN60204-1
Please contact us for details.
G9SX-GS --- EN61508
EN62061
EN ISO13849-1
EN60204-1
G9SX-SM
G9SX-LM
G9SX-NS/NSA --- EN60947-5-3
EN61508
EN ISO13849-1
EN60204-1