![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
| Model | Ratings | Standard No. | File No. |
|---|---|---|---|
| S82J (10, 25, 50, 100W(24V)) |
100 to 240V AC | UL508 | E104818 | UL1012 (excluding 10, 25, 50 W models) |
E105544 | UL60950-1 | E152784 | S82J (100(5/12/15V), 150W) |
100 to 120 or 200 to 240V AC | UL508 | E104818 | UL1012 | E105544 | UL60950-1 | E152784 | S82J (300, 600W) |
100 to 120/200 to 230V AC | UL1012 | E105544 | UL508 | E104818 | S82K | 100 to 240V AC(3/7.5/15/30/50W) 100 to 120/200 to 240V AC(90/100W) |
UL508 | E104818 | UL60950-1 | E152784 | S82W | 100/110/120V AC | UL1012 | E105544 | S82R | 100 to 120 or 200 to 240V AC | S82S | 12 to 24V DC | UL508 | E104818 | S8PS (50, 300, 600W) |
100 to 240V AC | UL508 UL1012 |
Appraised with E152784 | UL60950-1 | E152784 | S8PS (100, 150W) |
UL508 | Appraised with E105544 | UL1012 | E105544 | UL508 | E104818 | UL60950-1 | E152784 | S8VS (15, 30W) |
100 to 240V AC | UL508 | E104818 | UL1604 | E198998 | UL60950-1 | E152784 | S8VS (60, 90, 120, 180, 240, 480W) |
100 to 240V AC | UL508 | E104818 | UL60950-1 | E152784 | S8M | 24V DC | UL508 | E104818 | UL60950-1 | E152784 | S8AS | 100 to 240V AC | UL508 | E104818 | UL60950-1 | E152784 | S8VM (15/30/50/100/150/300(24V)/600W(24V)) |
100 to 240V AC | UL508 | E104818 | UL1604 | E198998 | UL60950-1 | E152784 | S8VM (300(5/12/15V)/600(5/12/15V)/1500W) |
100 to 240V AC | UL508 | E104818 | UL60950-1 | E152784 | S8T-DCBU-01 | 24V DC | UL508 | E104818 | UL1604 | E198998 | UL60950-1 | E152784 | S8T-DCBU-02 | 24V DC | UL508 | E104818 | UL1604 | E198998 | UL60950-1 | E152784 | S8PE-J | 200 to 230V AC 3-phase |
UL508 | E104818 | UL60950 | E152784 |
Supplying Power to Sensors with DC Power Supplies |
||||||||||||||||||||||||||||||
If a class-2 power supply is used, the Sensor itself does not have to be UL compliant; a standard model may be used. |
||||||||||||||||||||||||||||||
The following Power Supplies comply with class 2. |
||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||
*Refer to the ratings, characteristics, and functions of the S8T-DCBU-01 and S8T-DCBU-02 for details. |
||||||||||||||||||||||||||||||
| Model | Ratings | Standard No. | File No. | |
|---|---|---|---|---|
| R87F-A[]A15HP R87F-A[]A15MP R87F-A[]A15LP |
[]=1 []=3 []=4 []=6 |
AC100V 50/60Hz AC115V 50/60Hz AC200V 50/60Hz AC230V 50/60Hz |
UL507 | E100651 | R87F-A[]A13HP R87F-A[]A13LP |
R87F-A[]A93HP R87F-A[]A93LP |
R87F-A[]A85HP R87F-A[]A85LP |
R87F-A[]A83H R87F-A[]A83L |
R87T-A[]A15HP R87T-A[]A15MP |
R87T-A[]A07H R87T-A[]A05H R87T-A[]A85H R87T-A[]A83H |
R87F-A[]A16H-WR |
| Model | Ratings | File No. |
|---|---|---|
| SDV-F[][] | 200/220V AC 100/110V AC 12, 24, 48, 100/110, 125V DC |
E41515 | K8AB-VS/VW/PH/PA/PM/PW | 24V AC, 24V DC, 110/115V AC, 200/230V AC 200-500V3AC 200-600V3AC |
E76675 | K8AB-AS | 24V AC, 24V DC, 110/115V AC, 200/230V AC |
K8AC-H | AC100-240 | E200593 | KM20 | 200 to 240V AC, 100 to 120V AC | E95399 |
| Model | Standard No. | File No. |
|---|---|---|
| B7AP | UL508 | E95399 | G72C | G730 | G71 |
| Model | Contact Ratings | Standard No. | File No. |
|---|---|---|---|
| G7TC | Input: 250V max. Output: 24V DC 10mA per relay contact Total 160mA or 16terminal type Total 80mA or 8terminal type |
UL508 | E95399 | G70A-ZOC16-[] | 10A 250V AC | G70D-VSOC16 | 3A 250V AC 3A 30V DC |
G70D-VFOM16 | 0.3A 3 to 264V AC 0.3A 3 to 125V DC |
| Model | Number of Poles | Operating Coil Ratings | Contact Ratings | File No. |
|---|---|---|---|---|
| G6B-4( ) | 4 | 3 to 24V DC | 5A 250V AC(General Use) 5A 30V DC(Resistive) 1/6HP 250V AC 1/8HP 250V AC 360WT 120V AC(Tungsten) 250VA 125V AC(Pilot Duty) 250VA 250V AC(Pilot Duty) 26.4VA 30V DC(Pilot Duty) 530VA 20 to 265V AC(Pilot Duty) TV-2 120V AC TV rating |
E87929 (UL508) |
G6B-47( ) | 4 | 3 to 24V DC | 8A 250V AC(General Use) 8A 30V DC(Resistive) 1/6HP 250V AC 1/8HP 250V AC 360WT 120V AC(Tungsten) 250VA 125V AC(Pilot Duty) 26.4VA 30V DC(Pilot Duty) 530VA 20 to 265V AC(Pilot Duty) TV-2 120V AC TV rating |
G6D-F4B | 4PST-NO | 12, 24V DC | 5A 250V AC 5A 30V DC |
G3DZ-F4B | 4PST-NO | 0.3A 3 to 264V AC 0.3A 3 to 125V DC |
| Model | Number of Poles | Ratings | Standard No. | File No. |
|---|---|---|---|---|
| XS2C XS2G *1 |
4 | 3A DC 48V AC 240V |
UL1977 | E103202 | XS2U | - | XS2F XS2H *2 XS2W |
4 | AC 125V | UL Sub 2238 |
E207683 | XS2R *2 | AC/DC 30V |
*1 Models with Soldering/crimping connectors are not UL certified. |
||||
*2 Models with model numbers ending in "-A", "-F", and "-R" for the cable specification are UL certified. |
| Model | Contact Ratings | File No. |
|---|---|---|
| PF083A PF113A |
10A 250V | E87929 | 8PFA 8PFA1 11PFA 14PFA |
7.5A 250V | PY[] PYF[]A PYF[]A-E |
7A 250V | PT08 PTF08A |
15A 250V | PT11 PT14 PTF11A PTF14A |
10A 250V | P2CF-08(-E) P2CF-11(-E) |
10A, 250V AC | P3G-08 | 6A, 250V AC | P3GA-11 | 6A, 250V AC | PL08 PL11 PLE08-0 PLE11-0 |
10A 260V | P6B-06 | 8A 250V AC | P6B-26P | 5A 250V AC | P6C | 10A 250V AC | P2R(F)-05 | 10A 300V AC | P2R(F)-08 | 5A 300V AC | P2RF-05-S | 10A 250V AC | P2RF-08-S | 5A 250V AC | P6D | -- |