Page top

Primary Contents

Floatless Level Controllers

Model Ratings File No.
61F-GN 100/200, 110/220, 120/240V AC E138234
61F-G1N
61F-G2N
61F-G3N
61F-G4N
61F-IN
61F-GPN-V50 24, 100, 110, 120, 200, 220, 230, 240V AC
61F-GP-N8 100, 110, 120, 200, 220, 240V AC
K7L-AT50(D) 12 to 24V DC
61F-D21T-V1 24, 115, 220-230V AC
61F-GPN-B 24V DC E200593

Liquid Leakage Sensors

Model Ratings File No.
K7L-U/-UD 12 to 24V DC E138234

Basic Switches

Model Ratings Standard No. File No.
Z-01H 0.1A 30V DC (Resistive)
0.1A 125V AC (General Use)
UL508 E41515
Z-10F 0.6A 125V, 0.3A 250V DC (Resistive)
6A 125V, 6A 250V, 6A 480V AC (General Use)
1/10HP 125V, 1/6HP 250V AC (power rating)
Parallel Circuit Connection
Z-10G 0.5A, 125V DC 0.25A 250V DC (Resistive)
10A 250V AC (General Use)
Z-15 0.5A 125V, 0.25A 250V DC (Resistive)
15A 125V, 15A 250V, 15A 480V AC (General Use)
1/8HP 125V, 1/4HP 250V AC (power rating)
15A 250V AC Rated for 100,000 operations
A-20G 0.5A 125V, 0.25A 250V DC (Resistive)
20A 125V, 20A 250V, 20A 480V AC (General Use)
1HP 125V, 2HP 250V AC (power rating)
10A 125V AC (Lamp load)
X-10G 10A 125V, 3A 250V DC (Resistive) UL508,
UL1950
(Applicable standard)
DZ-10G 0.5A 125V, 0.25A 250V DC (Resistive)
10A 125V, 10A 250V, 2A 480V AC (General Use)
1/8HP 125V, 1/4HP 250V AC (power rating)
UL508
Note 1: Certification is obtained with representative models. Ask your OMRON representative for details on the standards.
Note 2. The model with a rating of 100,000 operations is different from the standard model. Specify the desired model when ordering.
Note 3. The applicable standard number is given in the Standard No. column. The certification report number is given in the File No. column.

Limit Switches

Model Ratings Standard No. File No.
WL A600 (Carry current: 10 A):
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
480 V AC: Make: 15 A, Break: 1.5 A
600 V AC: Make: 12 A, Break: 1.2 A
Max. VA: Make: 7,200 VA, Break: 720 VA
UL508 E76675
WL-LE A300 (Carry current: 10 A):
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
Max. VA: Make: 7,200 VA, Break: 720 VA
WL-LD 10A 115V AC, 0.8A 115V DC
WL01 0.1A 125V AC, 0.1A 30V DC
WL01-LE 0.1A 125V AC
WL01-LD 0.1A 115V AC, 0.1A 115V DC
D4A-01
(SPDT, double-break, with no operation indicator)
A600 (Carry current: 10 A):
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
480 V AC: Make: 15 A, Break: 1.5 A
600 V AC: Make: 12 A, Break: 1.2 A
Max. VA: Make: 7,200 VA, Break: 720 VA
D4A-03
(SPDT, double-break, with neon lamp)
A300 (Carry current: 10 A):
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
Max. VA: Make: 7,200 VA, Break: 720 VA
D4A-05
(DPDT, double-break, simultaneous operation)
D4A-07
(DPDT, double-break, sequential operation)
D4A-09
(DPDT, double-break, center neutral operation)
B600 (Carry current: 5 A):
120 V AC: Make: 30 A, Break: 3.0 A
240 V AC: Make: 15 A, Break: 1.5 A
480 V AC: Make: 7.5 A, Break: 0.75 A
600 V AC: Make: 6.0 A, Break: 0.60 A
Max. VA: Make: 3,600 VA, Break: 360 VA
D4C
(Without operation indicator)
B300 (Carry current: 5 A):
120 V AC: Make: 30 A, Break: 3.0 A
240 V AC: Make: 15 A, Break: 1.5 A
Max. VA: Make: 3,600 VA, Break: 360 VA
D4C
(With operation indicator)
B150 (Carry current: 5 A):
120 V AC: Make: 30 A, Break: 3.0 A
Max. VA: Make: 3,600 VA, Break: 360 VA
D4CC D150 (Carry current: 1 A):
120 V AC: Make: 3.6 A, Break: 0.6 A
Max. VA: Make: 432 VA, Break: 72 VA
1 A 30 VDC
SHL-[]55 A300 (Carry current: 10 A):
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
Max. VA: Make: 7,200 VA, Break: 720 VA
D4MC
ZC
A300 (Carry current: 10 A):1/2A 125V
1/4A 250 VDC Resistive
120 V AC: Make: 60 A, Break: 6.0 A
240 V AC: Make: 30 A, Break: 3.0 A
Max. VA: Make: 7,200 VA, Break: 720 VA
ZC-01
D4MC-C
0.1 A, 125 V AC (Resistive)
0.1 A, 30 VDC
ZE 15A, 125, 250 or 480V AC
0.5A 125V DC, 0.25A 250V DC
1/8HP 125V AC, 1/4HP 250V AC
D4E-N A300 (Carry current: 10 A)
Note 1.Certification is sometimes obtained with representative models. Ask your OMRON representative for details on the standards
Note 2. The applicable standard number is given in the "Standard No." column. The certification report number is given in the "File No." column.

Push Buttons / Indicator Lamps

Model Ratings Standard No. File No.
A16 5A 125V AC (General Use)
3A 250V AC (General Use)
3A 30V DC (Resistive)
UL508 E41515
A22 6A 250V AC (General Use)
10A 125V AC (General Use)
A3A[]-9[]K
A3A[]-9[]L
6A 125V AC, 2A 250V AC (General Use)
4A 30V DC (Resistive)
A3A[]-9[]A
A3A[]-9[]B
3A 125V AC (General Use)
2A 30V DC (Resistive)
A3C 1A 125V, 0.5A 250V AC (General Use)
1A 30V DC (Resistive)
0.1A 125V AC (General Use)
0.1A 30V DC (Resistive)
A3K 3A 250V, 5A 125V AC (General Use)
3A 30V DC (Resistive)
A3P 5A 125V, 3A 250V AC (General Use)
0.1A 125V AC (General Use)
0.1A 30V DC (Resistive)
A3S 2A 250V, 3A 125V AC (General Use)
0.1A 125V AC (General Use)
0.1A 30V DC (Resistive)
M2C Lamp 28V 1W max.
M2K Lamp 24V DC 1W
M2P Lamp 28V 1.2W max.
M2S Lamp 28V 1.2W max.