![]()
Global
These are navigation links to move inside this page.
![]()
| Model | Ratings | Standard No. | License No. |
|---|---|---|---|
| S82J(10, 25, 50, 100W(24V)) | 100 to 240V AC | EN60950-1 (VDE 0805 Teil 1) IEC60950-1 EN50178 (VDE 0160) |
40000424 | S82J(100, 150W) | 100 to 120/200 to 240V AC | 125110 | S82J(300, 600W) | 100 to 120/200 to 230V AC | 125294 | S82K(3, 7.5W) | 100 to 240V AC | 119199 | S82K(15W) | 100 to 240V AC | 117699 | S82K(30,50W) | 100 to 240V AC | 119614 | S82K(90, 100W (including models ending in "-P".)) | 100 to 120/200 to 240V AC | 119635 | S82K(90, 100W (excluding models ending in "-P".)) | 100 to 120/200 to 240V AC | 40003369 | S8PS(50, 100, 150W) | 100 to 240V AC | 40016592 | S8PS(300, 600W) | 100 to 240V AC | 122288 | S8TS(25, 30, 60W) | 100 to 240V AC | 135202 | S8VS(15, 30W) | 100 to 240V AC | 40010913 | S8VS(60, 90, 240W) | 100 to 240V AC | 40000848 | S8VS(120W) | 100 to 240V AC | 40003005 | S8VS(180W) | 100 to 240V AC | 40006480 | S8M | 24V DC | 40017268 | S8T-DCBU-01 | 24V DC | 40001285 | S8T-DCBU-02 | 24V DC | 40006696 |
| Model | Ratings | Standard No. | |
|---|---|---|---|
| R87F-A[]A15HP R87F-A[]A15MP R87F-A[]A15LP |
[]=3 []=6 |
AC 115V 50/60Hz AC 230V 50/60Hz |
EN60950 IEC60950 (VDE0805) |
R87F-A[]A13HP R87F-A[]A13LP |
R87F-A[]A93HP R87F-A[]A93LP |
R87F-A[]A85HP R87F-A[]A85LP |
R87F-A[]A83H R87F-A[]A83L |
| Model | Certification No. |
|---|---|
| G70A | No.124796 (EN50178) |
| Model | Number of Poles | Operating Coil | Contact Ratings | Certification No. |
|---|---|---|---|---|
| G6D-F4B | 4PST-NO | 12, 24V DC | 3A 250V AC | No.40017757 (EN61984) |
G6B-4BND | 4PST-NO | 12, 24V DC | 5A 250V AC | No.125603 (EN61984) |
G6B-47BND | G6B-48BND |