Page top

Primary Contents

Relays with Forcibly Guided Contacts

Model Number of poles Operating Coil Contact Rating File No.
G7SA-3A1B 3PST-NO/
SPST-NC
24V DC 6A 240V AC(Resistive)
6A 30V DC(Resistive)
No.125547
(EN61810-1)
(EN50205)
(EN60255-23)
G7SA-2A2B DPST-NO/
DPST-NC
G7SA-5A1B 5PST-NO
SPST-NC
G7SA-4A2B 4PST-NO
DPST-NC
G7SA-3A3B 3PST-NO/
3PST-NC
G7S-4A2B 4PST-NO/
DPST-NC
24V DC 3A 240V AC(Resistive) No.6611
(EN61810-1)
(EN50205)
G7S-3A3B 3PST-NO/
3PST-NC
G7S-4A2B-E 4PST-NO
DPST-NC
24V DC NO contact:
10A 250V AC(Resistive)
10A 30V DC(Resistive)

NC contact:
6A 250V AC(Resistive)
6A 30V DC(Resistive)
No.6611
(EN61810-1)
(EN50205)
(EN60255-23)
G7S-3A3B-E 3PST-NO/
3PST-NC
Note: In the "file number" column, applicable standard numbers are given in parentheses.